IESNA:LM-63-2002
[TEST]P1378493
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-760-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 5700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43430.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6379.7 6110.2 5770.7 5331.4 4972.0 4712.4 4662.5 4832.2 5291.5 5930.5 6849.0 7777.5 8815.8 9884.1 10652.9 11351.7 11701.2 11960.8 
12260.3 12569.8 12959.1 13059.0 12879.3 13288.6 14157.2 16104.1 18739.8 21096.1 22004.6 19728.3 13638.1 5351.4 1797.1 649.0 
219.6 20.0 0.0 
6379.7 6100.2 5780.7 5351.4 4942.0 4712.4 4682.5 4812.3 5251.5 5950.4 6759.1 7727.6 8815.8 9824.2 10672.8 11371.7 11651.3 11960.8 
12130.5 12599.7 12999.1 13079.0 13029.0 13348.5 14117.3 15904.4 18679.9 21175.9 22164.3 20017.8 13937.6 6130.1 2036.7 728.8 
239.6 20.0 0.0 
6379.7 6150.1 5770.7 5391.3 5031.9 4762.3 4702.4 4792.3 5221.6 5830.6 6639.3 7537.9 8506.3 9524.7 10393.3 11202.0 11601.3 11880.9 
12130.5 12519.9 12999.1 13378.5 13568.2 13847.7 14556.6 16064.1 18580.1 21116.0 23222.6 21924.7 16832.9 8027.1 2985.2 1277.9 
299.5 20.0 0.0 
6379.7 6130.1 5870.6 5501.1 5151.7 4872.2 4742.4 4812.3 5071.8 5581.0 6339.8 7118.5 8037.1 8835.8 9784.3 10602.9 11381.7 11980.7 
12220.3 12629.7 13238.7 13648.0 14087.3 14436.8 15215.5 16663.2 19209.1 22793.3 26417.5 28224.6 23671.9 13208.7 5211.6 1966.8 
609.0 30.0 0.0 
6379.7 6170.1 5870.6 5571.0 5251.5 4982.0 4842.2 4852.2 5041.9 5461.2 6090.2 6839.0 7667.7 8466.4 9255.1 10133.7 11112.1 11980.7 
12469.9 12979.1 13628.1 14217.1 14906.0 15574.9 16533.4 18140.8 21235.8 26197.8 31010.1 33416.2 25998.2 15934.4 7068.6 3224.8 
788.7 30.0 0.0 
6379.7 6150.1 5880.5 5621.0 5301.5 5061.9 4882.1 4872.2 5061.9 5451.2 6000.3 6709.2 7428.0 8226.8 9025.5 9904.1 10932.4 11860.9 12549.8 
13328.6 14037.4 14776.2 15574.9 16433.6 17641.6 19648.4 22523.8 27375.9 32377.9 32607.5 24670.3 15634.8 7468.0 3244.8 848.6 30.0 
0.0 
6379.7 6150.1 5960.4 5770.7 5551.1 5341.4 5151.7 5071.8 5141.7 5351.4 5790.7 6329.8 6978.8 7627.7 8486.3 9295.0 10303.4 11371.7 12589.7 
13847.7 15315.4 16783.0 18180.7 19558.5 21046.1 22573.7 24480.6 26507.3 27425.9 22993.0 14117.3 6689.2 2436.1 788.7 219.6 30.0 0.0 
6379.7 6210.0 6120.2 5940.4 5820.6 5670.9 5561.1 5471.2 5441.2 5551.1 5780.7 6140.1 6619.3 7258.3 8067.0 9005.5 9924.0 11032.2 12270.3 
13558.2 15015.8 16353.7 17641.6 18789.8 19768.2 20566.9 20397.2 19169.2 16044.2 11072.2 4772.3 1647.3 838.7 449.3 169.7 39.9 0.0 
6379.7 6259.9 6240.0 6140.1 6090.2 6030.3 5960.4 5920.5 5930.5 5990.4 6120.2 6309.8 6629.3 7138.5 7797.5 8596.2 9564.6 10672.8 11940.8 
13198.8 14416.8 15714.7 16663.2 17322.1 17871.2 17531.8 15834.5 13118.9 9085.4 4792.3 2476.0 1377.8 798.7 489.2 199.7 39.9 0.0 
6379.7 6329.8 6319.8 6289.9 6339.8 6339.8 6429.7 6439.6 6579.4 6689.2 6888.9 7128.5 7448.0 7897.3 8526.3 9424.8 10393.3 11741.1 13079.0 
14666.4 16463.5 18100.9 19348.9 20377.2 20546.9 18869.6 15924.4 11361.7 6140.1 3234.8 1887.0 1148.2 698.9 419.3 179.7 30.0 0.0 
6379.7 6379.7 6369.7 6469.6 6489.6 6619.3 6709.2 6759.1 6968.8 7148.5 7408.1 7707.6 8136.9 8726.0 9474.8 10373.3 11351.7 12390.1 
13518.2 14796.2 16203.9 17431.9 18400.4 18789.8 18021.0 15425.2 12400.0 7977.2 3923.7 2186.5 1347.8 878.6 549.1 289.5 129.8 30.0 0.0 
6379.7 6389.7 6449.6 6529.5 6639.3 6719.2 6769.1 6898.9 7048.7 7198.4 7418.1 7657.7 7997.1 8496.3 9065.4 9664.4 10443.2 11231.9 12110.5 
13009.1 14017.4 14916.0 15525.0 15565.0 14606.5 12459.9 9914.0 6659.3 3174.9 1767.2 1128.2 698.9 449.3 239.6 89.9 20.0 0.0 
6379.7 6419.7 6499.5 6599.4 6699.2 6779.1 6868.9 6948.8 7008.7 7128.5 7248.3 7448.0 7657.7 7947.2 8306.6 8636.1 9005.5 9434.8 9874.1 
10333.4 10782.6 10942.4 10672.8 9884.1 8586.2 6868.9 5251.5 3624.2 2106.6 1347.8 958.5 658.9 439.3 249.6 89.9 20.0 0.0 
6379.7 6439.6 6539.5 6629.3 6729.2 6779.1 6799.1 6779.1 6719.2 6659.3 6639.3 6649.3 6599.4 6559.4 6409.7 6249.9 6010.3 5730.8 5441.2 
5041.9 4502.8 3933.7 3444.5 2975.2 2595.8 2236.4 1986.8 1717.2 1477.6 1277.9 1018.4 778.7 559.1 339.5 129.8 20.0 0.0 
6379.7 6479.6 6599.4 6689.2 6749.1 6709.2 6689.2 6589.4 6479.6 6389.7 6249.9 6040.3 5800.7 5611.0 5461.2 5291.5 5061.9 4742.4 4363.0 
4023.5 3594.2 3254.8 2955.2 2705.6 2486.0 2246.4 2036.7 1817.1 1597.4 1367.8 1128.2 878.6 569.1 359.4 159.7 30.0 0.0 
6379.7 6529.5 6639.3 6699.2 6689.2 6639.3 6549.5 6439.6 6309.8 6120.2 5900.5 5680.9 5491.2 5391.3 5291.5 5131.7 4912.1 4622.6 4303.1 
3993.6 3734.0 3534.3 3384.6 3144.9 2885.4 2635.8 2316.3 2006.8 1717.2 1437.7 1168.1 908.5 619.0 349.4 169.7 30.0 0.0 
6379.7 6539.5 6689.2 6669.3 6639.3 6559.4 6439.6 6289.9 6110.2 5980.4 5800.7 5650.9 5541.1 5391.3 5251.5 5031.9 4752.4 4522.7 4283.1 
4123.4 4033.5 4043.5 3973.6 3773.9 3514.3 3164.9 2825.5 2476.0 2096.6 1757.2 1387.8 1138.2 868.6 529.1 269.6 59.9 0.0 
6379.7 6579.4 6679.3 6629.3 6559.4 6489.6 6329.8 6170.1 6010.3 5890.5 5810.6 5720.8 5581.0 5351.4 5091.8 4802.3 4492.8 4233.2 4033.5 
3933.7 3963.6 3993.6 3953.6 3833.8 3614.2 3354.6 3115.0 2875.4 2525.9 2136.6 1847.0 1517.6 1208.1 828.7 439.3 79.9 0.0 
6379.7 6589.4 6649.3 6619.3 6509.5 6389.7 6240.0 6100.2 5990.4 5950.4 5890.5 5750.7 5571.0 5231.6 4892.1 4492.8 4153.3 3903.7 3773.9 
3714.0 3724.0 3664.1 3574.2 3394.5 3144.9 2935.3 2725.6 2506.0 2196.5 1986.8 1777.1 1507.6 1158.1 818.7 449.3 89.9 0.0 
6379.7 6569.4 6649.3 6519.5 6469.6 6359.8 6200.0 6050.3 5970.4 5960.4 5910.5 5780.7 5441.2 5101.8 4652.5 4253.2 3913.7 3674.1 3574.2 
3544.3 3434.5 3284.7 3135.0 2905.3 2695.7 2486.0 2276.3 2016.8 1807.1 1617.4 1457.7 1218.0 918.5 678.9 369.4 99.8 0.0 
6379.7 6589.4 6599.4 6519.5 6429.7 6309.8 6190.0 6040.3 6030.3 6000.3 5910.5 5750.7 5411.3 4982.0 4512.7 4113.4 3803.9 3604.2 3474.4 
3384.6 3184.9 2985.2 2815.5 2635.8 2406.1 2206.4 2006.8 1797.1 1627.4 1547.5 1497.6 1198.1 838.7 589.1 279.6 49.9 0.0 
6379.7 6569.4 6679.3 6539.5 6439.6 6309.8 6230.0 6120.2 6030.3 6040.3 5930.5 5760.7 5431.3 5021.9 4522.7 4093.4 3863.8 3644.1 3464.4 
3374.6 3144.9 2945.3 2775.5 2605.8 2386.2 2176.5 1966.8 1767.2 1617.4 1537.5 1497.6 1058.3 788.7 559.1 289.5 30.0 0.0 
